Mobile Double-Sided Tools Panel Rack with Shelves PS-8865M

Caution
Product Description
[Features]
• Tools hanging panel
• Tool hanging panel frame and shelves with wheels on 2 sides
• Selling tool hanging panels
• Tool hanging panel frame and shelf with wheels on 2 sides
• P
• S-8865
• M
• Tool hanging panel frame
• Sturdy painted steel structure3 tool hanging panels, 3 shelves
• Has a handle for easy moving and steering.5-inch rubber wheels, 2 fixed wheels, 2 wheels with brakes
• Can be attached to the tool cabinet with opening door
• Y
• Z
• W-
• B
• X
| Brand | TOOLMAX |
|---|---|
| Model | PS-8865M |
| Dimension WxDxH (mm) | 886x650x1405 |
| Shelving Dimension W1xL1 (mm) | 280x865 (2) |
| Shelving Dimension W2xL2 (mm) | 200x865 (1) |
| Wheel Ø (mm) | 125 |