Mobile Double Sided Rack Bin and Tool Panels with 3 Shelves TTB-8865M

Brand :
TOOLMAX
Caution
Product Description
[Features]
• Strong painted steel structure
• Has a handle for easy moving and steering.5-inch rubber wheels, 2 fixed wheels, 2 wheels with brakes3 shelves, 2 tool panels and 1 spare parts box panel
• Shelf size (
• W1x
• L1) 280x865 mm. (2 shelves)
• Shelf size (
• W2x
• L2) 200x865 mm. (1 shelf)
• Can be attached to the tool cabinet with opening door
• Y
• Z
• W-
• B
• X
Specification
| Brand | TOOLMAX |
|---|---|
| Model | TBB-8865M |
| Dimension WxDxH (mm) | 886x650x1405 |
| Number of Panels | 1 Tools Panel + 2 Parts Panel |
| Shelving Dimension W1xL1 (mm) | 280x865 (2) |
| Shelving Dimension W2xL2 (mm) | 200x865 (1) |
| Wheel Ø (mm) | 125 |