G335 Blue Standard Parts Bin L99xW107xH52 mm

Caution
Product Description
Blue spare parts box
- Selling spare parts box, blue L99xW107xH52 mm. G335
- For separating parts storage types. or small materials
- Cards can be attached with the name or product code of any size.
- Stackable on top of each other. Save space in storage
- Can be hung on the spare parts box panel
- External dimensions (LxWxH) 99x107x52 mm.
- Internal dimensions (L1xW1xH1) 62x93x49 mm.
- Weight 0.2 kg.
| Brand | TOOLMAX |
|---|---|
| Model | G335 |
| Colour | Blue |
| Material | PPcopo |
| External LxWxH (mm) | 99x107x52 |
| Internal L1xW1xH1 (mm) | 62x93x49 |
| Load Capacity (kg) | 0.20 |