1036 Red Standard Parts Bin L161xW98xH71 mm

Caution
Product Description
[Features]
• Red spare parts box
• Sell red spare parts box
• L161x
• W98x
• H71 mm. 1036
• For separating parts storage types. or small materials
• Cards can be attached with the name or product code of any size.
• Stackable on top of each other.
• Save space in storage
• Can be hung on the spare parts box panel
• External dimensions (
• Lx
• Wx
• H) 161x98x71 mm.
• Internal dimensions (
• L1x
• W1x
• H1) 128x82x69 mm.
• Weight 0.5 kg.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | 1036 |
| Colour | Red |
| Material | PPcopo |
| External LxWxH (mm) | 161x98x71 |
| Internal L1xW1xH1 (mm) | 128x82x69 |
| Load Capacity (kg) | 0.50 |