1036 Green Standard Parts Bin L161xW98xH71 mm

Caution
Product Description
Green spare parts box
- Selling spare parts box, green L161xW98xH71 mm. 1036
- For separating parts storage types. or small materials
- Cards can be attached with the name or product code of any size.
- Stackable on top of each other. Save space in storage
- Can be hung on the spare parts box panel
- External dimensions (LxWxH) 161x98x71 mm.
- Internal dimensions (L1xW1xH1) 128x82x69 mm.
- Weight 0.5 kg.
| Brand | TOOLMAX |
|---|---|
| Model | 1036 |
| Colour | Green |
| Material | PPcopo |
| External LxWxH (mm) | 161x98x71 |
| Internal L1xW1xH1 (mm) | 128x82x69 |
| Load Capacity (kg) | 0.50 |