1037 Red Standard Parts Bin L248xW150xH123 mm

Caution
Product Description
Red spare parts box
- Sell red spare parts box L248xW150xH123 mm. 1037
- For separating parts storage types. or small materials
- Cards can be attached with the name or product code of any size.
- Stackable on top of each other. Save space in storage
- Can be hung on the spare parts box panel
- External dimensions (LxWxH) 248x150x123 mm.
- Internal dimensions (L1xW1xH1) 192x128x120 mm.
- Weight 1.5 kg.
| Brand | TOOLMAX |
|---|---|
| Model | 1037 |
| Colour | Red |
| Material | PPcopo |
| External LxWxH (mm) | 248x150x123 |
| Internal L1xW1xH1 (mm) | 192x128x120 |
| Load Capacity (kg) | 1.50 |