1038 Grey Standard Parts Bin L343xW208xH150 mm

Caution
Product Description
[Features]
• Grey spare parts box
• Selling spare parts box, gray color,
• L343x
• W208x
• H150 mm. 1038
• For separating parts storage types. or small materials
• Cards can be attached with the name or product code of any size.
• Stackable on top of each other.
• Save space in storage
• Can be hung on the spare parts box panel
• External dimensions (
• Lx
• Wx
• H) 343x208x150 mm.
• Internal dimensions (
• L1x
• W1x
• H1) 280x183x145 mm.
• Weight 4 kg.
| Brand | TOOLMAX |
|---|---|
| Model | 1038 |
| Colour | Grey |
| Material | PPcopo |
| External LxWxH (mm) | 343x208x150 |
| Internal L1xW1xH1 (mm) | 280x183x145 |
| Load Capacity (kg) | 4 |