1039 Yellow Standard Parts Bin L473xW298xH174 mm

Caution
Product Description
[Features]
• Spare parts box, yellow
• Sell spare parts box, yellow,
• L473x
• W298x
• H174 mm. 1039
• For separating parts storage types. or small materials
• Cards can be attached with the name or product code of any size.
• Can be stacked on top of each other.
• Cannot be hung.
• External dimensions (
• Lx
• Wx
• H) 473x298x174 mm.
• Internal dimensions (
• L1x
• W1x
• H1) 381x262x164 mm.
• Weight 8 kg.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | 1039 |
| Colour | Yellow |
| Material | PPcopo |
| External LxWxH (mm) | 473x298x174 |
| Internal L1xW1xH1 (mm) | 381x262x164 |
| Load Capacity (kg) | 8 |