1037 Grey Standard Parts Bin L248xW150xH123 mm

Brand :
TOOLMAX
Caution
Product Description
Specification
| Brand | TOOLMAX |
|---|---|
| Model | 1037 |
| Colour | Grey |
| Material | PPcopo |
| External LxWxH (mm) | 248x150x123 |
| Internal L1xW1xH1 (mm) | 192x128x120 |
| Load Capacity (kg) | 1.50 |