MW-16 Large Trash Bin, Flat Lid, 168 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Trash can Made from strong PP plastic, not easily deformed. Impact resistant and scratches Including chemicals and oils.
• Flat lid trash can. The tank has a handle on the side. For carts
• With wheel base Helps to move Garbage is convenient and easy.
• 5 plastic wheels, size Dia.75x25 mm.
• Used with garbage bags size 36x45 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | MW-16 |
| Material | PP |
| External LxWxH (mm) | 690x670x795 |
| Volume (Lit) | 168 |