MW-12 Large Trash Bin, Flat Lid, 120 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Large trash can Made from strong PP plastic, not easily deformed. Impact resistant and scratches Including chemicals and oils.
• Large garbage binFlat lid type The tank has a handle on the side. For carting
• With wheel base Helps to move Garbage is convenient and easy.
• Large trash can 5 plastic wheels, size Dia.75x25 mm.
• Used with garbage bags size 36x45 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | MW-12 |
| Material | PP |
| External LxWxH (mm) | 620x570x700 |
| Volume (Lit) | 120 |