MW-08 Large Trash Bin, Flat Lid, 80 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Trash canMade from strong PP plastic, not easily deformed.
• Impact resistant and scratches Including chemicals and oils.
• Flat lid trash can. The tank has a handle on the side. For carts
• With wheel base Helps to move Garbage is convenient and easy.
• 4 plastic wheels, size 75x25 mm.
• Use garbage bags size 30x40 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | MW-08 |
| Material | PP |
| External LxWxH (mm) | 555x505x615 |
| Volume (Lit) | 80 |