RB-24MF Silver Wheeled Trash Bin, Flat Lid with Foot Pedal, 240 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Made from good grade plastic, tough and durable.
• Has a handle for pushing.
• The body is equipped with wheels. Easy to move.
• Use your foot to open the lid for disposing of garbage. For hygiene
• High strength Very flexible and impact resistant.
• Front foot pedal set made from hard plastic. Does not rust.
• Use garbage bags size 45x60 inches.
Specification
| Brand | OCTOPUS |
|---|---|
| Model | RB-24MF |
| Colour | Blue |
| Material | PE |
| External LxWxH (mm) | 720x575x1086 |
| Volume (Lit) | 240 |