RB-24MF Red Wheeled Trash Bin, Flat Lid with Foot Pedal, 240 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Made from good grade plastic, tough and durable.
• There is a handle for pushing the cart. The body is equipped with wheels for easy moving.
• Use your foot to open the trash can. For hygiene
• Has high strength. Resistant to impacts and very flexible.
• The front foot pedal set is made from hard plastic. Does not rust.
• Use garbage bags size 45x60 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | RB-24MF |
| Colour | Red |
| Material | PE |
| External LxWxH (mm) | 720x575x1086 |
| Volume (Lit) | 240 |