RB-12MF Green Wheeled Trash Bin, Flat Lid with Foot Pedal, 120 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Made from good grade plastic, tough and durable.
• Has a handle for pushing. The body is attached to wheels for easy moving.
• Use your foot to step on to open the lid for disposing of garbage. For hygiene
• High strength Impact resistant Very flexible
• The front foot pedal set is made from hard plastic. Does not rust.
• Use garbage bags size 36x45 inches.
Specification
| Brand | OCTOPUS |
|---|---|
| Model | RB-12MF |
| Colour | Green |
| Material | PE |
| External LxWxH (mm) | 555x469x960 |
| Volume (Lit) | 120 |