RB-12MF Yellow Wheeled Trash Bin, Flat Lid with Foot Pedal, 120 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Made from good grade plastic, tough and durable.
• There is a handle for pushing the cart. The body is equipped with wheels for easy moving.
• Use your foot to open the trash can. For hygiene
• Has high strength. Resistant to impacts and very flexible.
• The front foot pedal set is made from hard plastic. Does not rust.
• Use garbage bags size 36x45 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | RB-12MF |
| Colour | Yellow |
| Material | PE |
| External LxWxH (mm) | 555x469x960 |
| Volume (Lit) | 120 |