MGC-660 Green Large Wheeled Trash Bin, 660 Liters OCTOPUS

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Made from strong, durable HDPE plastic for outdoor use
• Manufactured according to European standards EN 840-5:2012
• Suitable for use within large agencies such as industrial plants. and government agencies
• There is a drainage hole at the bottom
• 8-inch PU wheels with 2 brakes
Specification
| Brand | OCTOPUS |
|---|---|
| Model | MGC-660 |
| Colour | Green |
| Material | HDPE |
| External LxWxH (mm) | 1390x780x1225 |