MW-12H Large Trash Bin, Hole Lid, 120 Liters

Brand :
OCTOPUS
Caution
Product Description
[Features]
• Trash canMade from strong PP plastic. Resistant to both hot and cold weather conditions well. Resistant to impacts and scratches.
• There are handles on both sides, injection molded to be the same as the body. So you can be sure that it's strong. Convenient to move.
• Disposal size Dia. 260 mm.
• Use garbage bags size 36x45 inches
Specification
| Brand | OCTOPUS |
|---|---|
| Model | MW-12H |
| Material | PP |
| External LxWxH (mm) | 630x580x780 |
| Volume (Lit) | 120 |