Laser Distance Meter, Range 0.2m to 40m, Calculate - FLUKE-404E/CNAP

Caution
Product Description
[Key features]
• Quickly measure distance, calculate area/volume/Pythagorean
• Automatic level and height adjustment
• Built to withstand rain or dust: 1 meter drop tested with IP54 (Fluke 404E/406E), IP65 (Fluke 405/408/410),
• Electronic angle measurement and level measurement are optional.
• Store up to 100 sets of data
• Battery life up to 5,000 times
• Automatically shuts off after 3 minutes of inactivity.
| Product Information |
| Product Category | Test & Measurements |
| Family | Others > Distance Meters |
| Product Part No. | FLUKE-404E/CNAP |
| ES Part No. | 2148-0067-4 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 150.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Range Measurement | 40m |
| Measuring Accuracy | ±2mm |
| Battery life | up to 5000 measurements |
| Include Accessories | Carrying Pouch,User Manual,Battery |