Laser Distance Meter, Working Range 40m(131 ft.), - FLUKE-417D

Brand :
FLUKE

Caution

    Product Description

    [Key features]

    • The Fluke 417D Laser Meter is accurate, durable, and easy to use. Just point and measure.
    • Instantly measure distances up to 40 meters (131 feet) with just one point and click.
    • Supports continuous measurement: Adjusts the value as you move closer or further away from the target.
    • Quickly calculate area (square feet/meters)
    • Drop tested to 1 meter and IP54 rated: Built to withstand rain or dust.
    • Suitable for both indoor and outdoor use.

    Product Overview: Fluke 417D Laser Distance Meter

    The Fluke 417D is accurate, rugged, and easy to use. Just point and measure. The simple design and convenient one-button operation mean you spend less time measuring while still getting the reliable results you need. Built for indoor and outdoor use, the Fluke 417D Laser Distance Measurer delivers the ruggedness and quality you expect from Fluke. With simple, dedicated function buttons, it’s quick and easy to perform three different measurement tasks. A bright laser light provides high visibility, so you can see where your target is even when objects are hard to reach or far away. The 417D features a large, two-line backlit LCD display and three buttons for easy one-handed measurements.

    In addition, the 417D also has:

    • Working range up to 131 feet
    • One-touch control
    • 2-line illuminated display
    • Portable
    • Passed 1 meter drop test
    • IP54 water and dust protection
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat