Laser Distance Meter, Typical Range 80m (Range at - FLUKE-424D ESPR

Brand :
FLUKE

Caution

    Product Description

    [Key features]

    • The 424D Distance Meter is packed with features and can measure distances in all situations.

    Key features

    The 424D Distance Meter is packed with features and can measure distances in all situations.
    • Measures up to 100 m (330 ft).
    • Superior accuracy: +/-1 mm (0.04 in.)
    • The 4-line display shows more information in a shorter time.
    • Tilt sensors are useful for calculating height, level, and indirect horizontal distance measurements when the line of sight is blocked by an obstacle.
    • The angle measurement feature allows you to know the degree of an angle.
    • A compass helps to "set direction" for measuring distance.
    • Store 20 complete impressions for quick browsing.
    • Backlight
    • Tripod mode allows you to mount the meter on a tripod when measuring long distances.
    • Full Pythagorean function for height measurement
    • Button with sound
    • The Stakeout feature allows you to specify distances, for example, when building a timber frame.
    • Automatic tip correction for cases where measurements are taken from edges or corners. The built-in sensor detects the position of this frame and automatically changes the reference point.
    • Min/Max function
    • Better environmental protection: Rated IP54 for protection against dust and water spray.
    • Extend battery life to 5000 measurements with auto-off feature.
    Like all new Fluke laser distance meters, the 424D features instant, one-button measurement to measure the distance between two objects, plus:
    • Easily target with bright laser light
    • Quick calculation of area (square feet/square meters) and volume.
    • Easy addition and subtraction functions

    All measurement devices:

    • Reducing assessment errors saves both time and money.
    • The most advanced 2-laser technology for distance measurement
    • Instant measurement with one-button operation
    • Easy increase and decrease function
    • Quick calculation of area (square feet) and volume
    • Convenient to increase and decrease the measurement distance
    • Min/Max function
    • Extend battery life with the auto-off feature.
    • Pythagorean calculation for determining distance indirectly from two other measurements
    • Bag with Fluke logo
    • Three-year warranty

    The 424D and 419D have the following additions:

    • More convenient visibility with a backlit display
    • Maximum measurement range up to 80 meters (260 ft) for 419D and 100 meters (330 ft) for 424D.
    • Tripod mode allows you to mount it on a tripod to measure long distances.
    • Stakeout function
    • Improved Pythagorean calculations for indirect distance determination from three other measurements.
    • Button with sound
    • Storage for the last twenty measurements, can be retrieved again for quick reference.
    • The body's strength is protected by IP54 sealing (protected against water and dust).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Laser Distance Meter, Typical Range 80m (Range at - FLUKE-424D ESPR | FLUKE | MISUMI Thailand