Three-Phase Power Quality Analyzers for Energy - FLUKE-1773

Brand :
FLUKE

Caution

    Product Description

    [Key features]

    • Compact dimensions of 28 (L) x 19.0 (W) x 6.2cm (D) make it easy to handle
    •Measures up to 1,000V DC for demanding applications
    •Voltage readings accurate up to ±0.1% for reliable results
    •Colour touchscreen offers high clarity and easy navigation
    •Accurately detects fast transients up to 8kV

    FLUKE Power Quality Analyser, 4 Inputs, 24-Bit Resolution - 1770 Series - FLUKE-1773


    Need an easy way to troubleshoot your three-phase system? Choose this power quality analyser from FLUKE. It's a handy multitasker that lets you measure current, voltage and swells as well as transients and harmonics. On-screen prompts guide you through the process of gathering measurements to keep you on the right track. The unit comes with FLUKE's Energy Analyse Plus software, so you can create industry-standard reports using your data. It runs on a battery for up to 1.5 hours so you can use it on the go.

    Features & Benefits


    • Compact dimensions of 28 (L) x 19.0 (W) x 6.2cm (D) make it easy to handle
    • Measures up to 1,000V DC for demanding applications
    • Voltage readings accurate up to ±0.1% for reliable results
    • Colour touchscreen offers high clarity and easy navigation
    • Accurately detects fast transients up to 8kV

    Applications


    • Power supply maintenance
    • Electrical engineering
    • Energy services

    Can I use this analyser in challenging temperatures?


    Yes, it operates in temperatures between -10°C and +50°C, so it's a reliable option for use in demanding settings.

    How much does this unit weigh?


    This item weighs 2.1kg, so it's light enough to carry easily.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat