Insulation Resistance Tester, - FLUKE-1507

Brand :
FLUKE
Caution
Product Description
[Key features]
• Insulation test range:
1507: 0.01 MΩ to 10 GΩ
• Insulation test voltage:
1507: 50 V, 100 V, 250 V, 500 V, 1000 V
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Insulation Testers |
| Product Part No. | FLUKE-1507 |
| ES Part No. | 2148-0120-2 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 900.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
|