2-In-1 Insulation Digital Multimeter, Insulation - FLUKE-1577

Brand :
FLUKE
Caution
Product Description
[Key features]
• Insulation test voltages 500 V, 1000 V
• Insulation test: 0.1 MΩ to 600 MΩ
• Auto discharge of capacitive voltage
• AC/DC Voltage and milliamps
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Insulation Testers |
| Product Part No. | FLUKE-1577 |
| ES Part No. | 2148-0109-4 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 2,134.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Insulation Test Range | 0.1MΩ to 600MΩ |
| Insulation Test Voltage | 500V,1000V |
| Feature | - |
| Include Accessories | Remote Probe,Test Lead,Test Probe,Alligator Clip |