Advanced Insulation Tester, Insulation Resistance - FLUKE-1537/APAC

Brand :
FLUKE
Caution
Product Description
[Key features]
• User-selectable voltages of 250 V-2500 V
• Up to 500 GΩ insulation resistance measurement
• Short circuit current up to 5mA for fast, stable measurements
• Automatically calculate PI and DAR
• Perform 1,300+ insulation tests on a single charge
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Insulation Testers |
| Product Part No. | FLUKE-1537/APAC |
| ES Part No. | 2148-0059-5 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 1,300.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
|