Insulation Resistance Tester Kit with ir3000 FC - FLUKE-1555 FC KIT

Caution
Product Description
[Key features]
• Quickly configure, start and stop tests on the 1555 remotely, a safe distance away from any operating, energized equipment, using Fluke • Connect® and a smart phone
• Real time trending gives you easy-to-see visual cues, rather than hard to read, rapidly changing values
• Report creation using Fluke Connect desktop saves time and makes test results easier to understand
• Fluke Connect saves test results to the cloud for analysis and preventive maintenance
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Insulation Testers |
| Product Part No. | FLUKE-1555 FC KIT |
| ES Part No. | 2148-0276-3 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 11,500.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Insulation Test Range | 0.25MΩ to 2TΩ |
| Insulation Test Voltage | 250V,500V,1000V,2500V,5000V,10000V |
| Feature | Pl/DAR Measurements |
| Include Accessories | Test Lead,Test Probe,Alligator Clip,Case,Hard Case |