2-In-1 Insulation Digital Multimeter with Current - FLUKE-1587/I400 FC

Brand :
FLUKE
Caution
Product Description
[Key features]
• With the Fluke 1587 FC, perform insulation tests, plus a wide-range of DMM tasks with confidence and ease
• Use the Fluke i400 with your Fluke 1587 FC to accurately measure AC current without breaking the circuit
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Insulation Testers |
| Product Part No. | FLUKE-1587/I400 FC |
| ES Part No. | 2148-0039-9 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 2,629.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Insulation Test Range | 0.01MΩ to 2GΩ |
| Insulation Test Voltage | 50V,100V,250V,500V,1000V |
| Feature | Pl/DAR Measurements,VFD low-pass Filter |
| Include Accessories | Probe,Test Lead,Alligator Clip,Thermocouple,Clamp |