Color Scopemeter, 4 Channels, with SCC-293 Kit, - FLUKE-190-504-III-S

Brand :
FLUKE
Caution
Product Description
[Key features]
• Rated for industrial environments CAT III 1000 V/CAT IV 600 V
• Automatically capture, view and analyze complex waveforms
• Large, bright color display for easy in-the-field viewing
• USB and Wi-Fi download for analyzing data with FlukeView® software
• Up to four independent floating isolated inputs, up to 1000 V
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Oscilloscopes |
| Product Part No. | FLUKE-190-504-III-S |
| ES Part No. | 2148-0049-2 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 2,200.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Bandwidth | 500 MHz |
| Channels | 4 |
| Vertical Scale | 2mV/div ~ 100V/div |
| Series | 190 |
| Oscilloscope Technology | Digital |
| Display Type | - |
| Interface | USB |
| Include Accessories | Power Cord,Probe,Adapter,USBCable,Cable Terminator |
| Sample Rate(Real Time/Equivalent) | 5 GS/sec,- |
| Type | Handheld Oscilloscope |