Installation Multifunction Testers, - FLK-1663 SCH

Brand :
FLUKE
Caution
Product Description
[Key features]
• Tests continuity at L-N, N-PE inputs
• Tests smooth dc sensitive RCDs (Type B)
• Tests earth resistance, voltage, and frequency
• Offers multiple test voltages: 50 V, 100 V, 250 V, 500 V, 1000 V
• 6 mA RDC-DD testing for EV charging stations
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Installation Testers |
| Product Part No. | FLK-1663 SCH |
| ES Part No. | 2148-0028-4 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 1,300.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
|