Installation Multifunction Testers, Fluke Connect, - FLK-1664FC SCH

Caution
Product Description
[Key features]
• Multifunction tester that tests to all local regulations
• Includes "Insulation Pre-test" that detects when appliances are connected to the system and stops the test
• Runs seven installation tests automatically in one sequence with a single connection through Auto Test
• Allows you to share test results in real time over your smartphone via
• Fluke Connect Measurements
| Product Information |
| Product Category | Test & Measurements |
| Family | Electrical Tools > Installation Testers |
| Product Part No. | FLK-1664FC SCH |
| ES Part No. | 2148-0038-7 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 1,300.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Function | RCD,Insulation Resistance,Loop/Line Impedance |
| Include Accessories | Test Lead Set,Remote Control Probe,Zero Adapter |