IR Thermometer Fluke 62MAX+ with Laser Distance - FLUKE-417D/62MAX KIT

Brand :
FLUKE
Caution
Product Description
Fluke 417D Laser Meter
【Features】
・The Fluke 417D laser meter is accurate, durable, and easy to use—just point and shoot
・Instantly measure up to 40 m (131 ft.) with 1-button point-and-click
Fluke 62 MAX+ IR Thermometer
【Features】
・Distance to spot: 12:1
・Dual lasers: Identifies area to be measured
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > IR Thermometers |
| Product Part No. | FLUKE-417D/62MAX KIT |
| ES Part No. | 2148-0017-9 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 370.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Instrument Type | IR Thermometer |
| Series | 60 |
| Temperature Measurement Range(MIN - MAX) | -30°C to 650°C |
| Measurement Accuracy | ±1°C,±1% |
| Include Accessories | - |