Single Input Hanheld Digital Probe Thermometer, - FLUKE-51-2 50HZ

Caution
Product Description
【Features】
・Small shock absorbing frame
・One 80PK-1 wire temperature probe thermocouple
・The reference time clock with the minimum, maximum and average functions provides a time reference for the main events.
・The electronic offset function allows for thermocouple error compensation to maximize overall accuracy.
・Measures J, K, T and E type thermocouples.
・Readings in ºC, ºF or Kelvin (K)
・Water and dust proof bag protected by shock absorbing frame
・The user-friendly front control panel makes setup and operation easy.
・Sleep mode increases battery life, with typical battery life of 1000 hours.
・The battery compartment cover allows for easy battery replacement without removing the calibration seal.
・The optional ToolPak accessory allows the thermometer to be hung from a metal object (with a rare earth magnet) or secured around a pipe (with a hook-and-loop strap) for hands-free operation.
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > Contact Thermometers |
| Product Part No. | FLUKE-51-2 50HZ |
| ES Part No. | 2148-0033-7 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 450.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Series | 50 |
| Temperature Measurement Range(MIN - MAX) | -250°C to 1372°C |
| Measurement Accuracy | - |
| Include Accessories | Thermocouples,Holster |