Dual Input Digital Thermometer, - FLUKE-52-2 50HZ

Brand :
FLUKE
Caution
Product Description
【Features】
・Dual-input digital thermometer for lab, QA, process calibration, food safety and HVAC
・Shows any combination of T1, T2, T1-T2, plus MIN, MAX, or AVG on the large backlit dual display
・Features fast response and laboratory accuracy (0.05% + 0.3°C)
・Includes a relative time clock on MIN, MAX, and AVG to provide a time reference for major events
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > Contact Thermometers |
| Product Part No. | FLUKE-53-2 B 50HZ |
| ES Part No. | 2148-0004-1 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 450.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Series | 50 |
| Temperature Measurement Range(MIN - MAX) | -250°C to 1767°C |
| Measurement Accuracy | - |
| Include Accessories | Thermocouples,Holster |