Single Input Digital Thermometer with Data Logging - FLUKE-53-2 B 50HZ

Brand :
FLUKE
Caution
Product Description
【Features】
・
・Single Input digital thermometer with data logging for lab, QA, process calibration, food safety and HVAC
・Logs up to 500 points of data at user adjustable recording intervals
・Measures J, K, T, E, R, S, and N-type thermocouples
・Presents results in °C, °F, or Kelvin (K) on a large backlit display
・Provides a recall function to easily review logged data
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > Contact Thermometers |
| Product Part No. | FLUKE-53-2 B 50HZ |
| ES Part No. | 2148-0004-1 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 450.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Series | 50 |
| Temperature Measurement Range(MIN - MAX) | -250°C to 1767°C |
| Measurement Accuracy | - |
| Include Accessories | Thermocouples,Holster |