Dual Input Digital Thermometer with Data Logging, - FLUKE-54-2 B 50HZ

Brand :
FLUKE

Caution

    Product Description

    【Features】
    ・Large backlit dual display shows any combination of T1, T2 (52 and 54 only), T1-T2 (52 and 54 only), plus MIN, MAX, or AVG
    ・Recall function allows logged data to be easily reviewed on the meter display
    ・Infrared USB communication port allows data to be exported to optional FlukeView Forms® Temperature
    ・PC software for further analysis and graphing
    ・Data Logging up to 500 points of data with user adjustable recording interval
    ・Relative time clock on MIN, MAX, and AVG provides a time reference for major events
    ・Electronic Offset function allows compensation of thermocouple errors to maximize overall accuracy
    ・Measures J, K, T, E, R, S, and N-type thermocouples
    ・Readout in °C, °F, or Kelvin (K)
    ・Splash and dust resistant case protected by impact absorbing holster
    ・User-friendly front panel is easy to set up and operate
    ・Sleep mode increases battery life; typical 1000-hour battery life
    ・Battery door allows easy battery replacement without breaking the calibration seal
    ・Optional ToolPak accessory allows the thermometer to hang from any metal object (with the rare earth magnet) or secure around a pipe (with hook-and-loop straps) for hands-free operation

    Product Information
    Product CategoryTest & Measurements
    FamilyTemperature Measurement > Contact Thermometers
    Product Part No.FLUKE-54-2 B 50HZ
    ES Part No.2148-0228-2
    ManufacturerFLUKE
    Package/Case-
    Mfr Package-
    PackagingBOX
    Qty/Packaging1 (Pc.) / BOX
    Mfr_Std_pack 
    ES_Std_pack 
    UnitPc.
    Weight (Gram)450.00
    Warranty (year)1
    PB-FreePB-Free
    RoHSRoHS

    Product Specification
    Series50
    Temperature Measurement Range(MIN - MAX)-250°C to 1767°C
    Measurement Accuracy-
    Include AccessoriesThermocouples,Holster
     

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat