Infrared Thermometer, Temperature Range - FLK-59 MAX+/SEA

Brand :
FLUKE
Caution
Product Description
【Features】
・
・Laser targeting for use from -30 °C to 350 °C (-22 °F to 662 °F)
・Small, rugged design easily fits your hand and your toolbox
・Easy-to-read, backlit LCD screen
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > IR Thermometers |
| Product Part No. | FLK-59 MAX+/SEA |
| ES Part No. | 2148-0095-9 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 320.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Instrument Type | IR Thermometer |
| Series | 59 |
| Temperature Measurement Range(MIN - MAX) | -30°C to 500°C |
| Measurement Accuracy | ±1.5°C,±1.5% |
| Include Accessories | Battery,User Instructions |