IR Thermometer with Dual Rotating Lasers, IP54, - FLK-62 MAX+/SNG

Brand :
FLUKE
Caution
Product Description
【Features】
・Highly accurate infrared thermometer for measuring temperatures from -30?C to 500?C (-22?F to 932?F) accurate to +1.5?C or +1.5% of reading (whichever is greater)・ Provides a 10:1 Distance to spot ratio・ Offers single laser targeting for accurate and repeatable measurements・ Features IP54 rating against dust and moisture
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > IR Thermometers |
| Product Part No. | FLUKE62-MAX+/SNG |
| ES Part No. | 0061-1547-9 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | PACK |
| Qty/Packaging | 1 (Pc.) / PACK |
| Mfr_Std_pack | 5 Pc. |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 265.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Instrument Type | IR Thermometer |
| Series | 60 |
| Temperature Measurement Range(MIN - MAX) | -30°C to 650°C |
| Measurement Accuracy | ±1°C,±1% |
| Include Accessories | Instruction Sheet,Carabiner |