IR Thermometer, Ingress Protection Rating IP54, - FLUKE-64 MAX

Brand :
FLUKE
Caution
Product Description
【Features】
・IR Thermometer, Ingress Protection Rating IP54,
・Temperature Measurement Range -30°C to 600°C,
・Accuracy ±1.0°C, Distance to Spot Ratio 20:1
| Product Information |
| Product Category | Test & Measurements |
| Family | Temperature Measurement > IR Thermometers |
| Product Part No. | FLUKE-64 MAX |
| ES Part No. | 2148-0220-6 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 0 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 400.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Instrument Type | IR Thermometer |
| Series | 60 |
| Temperature Measurement Range(MIN - MAX) | -30°C to 600°C |
| Measurement Accuracy | ±1°C,±1% |
| Include Accessories | Instruction Sheet |