Visual IR Thermometer, Frame Rate 9Hz, Temperature - FLUKE-VT06/APC

Brand :
FLUKE

Caution

    Product Description

    【Features】
    ・Thermal image resolution 120 x 90 pixel Wide temperature range -20 ?C 400 ?C
    ・IP65 dust and water resistant, 2 meter drop, ideal for harsh industrial environments
    ・Quickly find test targets with laser pointer 2 hour fast charge, 8 hour battery life Single level menu access, turn on and measure.

    Product Information
    Product CategoryTest & Measurements
    FamilyTemperature Measurement > IR Thermometers
    Product Part No.FLUKE VT06/APC
    ES Part No.0061-1483-9
    ManufacturerFLUKE
    Package/Case-
    Mfr Package-
    PackagingBOX
    Qty/Packaging1 (Pc.) / BOX
    Mfr_Std_pack 
    ES_Std_pack 
    UnitPc.
    Weight (Gram)350.00
    Warranty (year)1
    PB-FreePB-Free
    RoHSRoHS
     
    Product Specification
    Instrument TypeVisual IR
    SeriesVT
    Temperature Measurement Range(MIN - MAX)-20°C to 400°C
    Measurement Accuracy±2°C,±2%
    Include AccessoriesWrist Strap,Charger,Adapter,USB Cable
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat