Visual IR Thermometer, Frame Rate 9Hz, Temperature - FLUKE-VT08/APC

Caution
Product Description
【Features】
・120 x 90 resolution for more details
・Wide temperature range, -20 ?C to 400 ?C
・Blends a visual image with infrared heat image overlay in real-time to clearly distinguish the measured target
・IP65 rated for dust and water proof, 2m drop test, suitable for harsh industrial environments
・Quickly locate the measured target with built-in laser pointer
・2 hours charging time, 5 hours battery life
・Single-level menu interface, Open-and-View
| ||||||||||||||||||||||||||||||||||
| Product Specification |
| Instrument Type | Visual IR |
| Series | VT |
| Temperature Measurement Range(MIN - MAX) | -20°C to 400°C |
| Measurement Accuracy | ±2°C,±2% |
| Include Accessories | Wrist Strap,Charger,Adapter,USB Cable |