Fluke iSee, Mobile Thermal Camera, Frame Rate 25Hz - FLUKE-TC01A 25HZ

Caution
Product Description
【Features】
・Note: for the 25Hz version of the iSee camera there is a trade compliance implication where an end user statement is needed for export license application.
・256 x 192 pixels, detailed image quality, and 25 Hz frame rate for smooth video recording
・Up to 550 °C (1022°F), suitable to use in many applications
・50 mK (0.05 °C) thermal sensitivity for fine differences and ± 2% or ±2 °C accuracy to ensure reliable results
・Customize image view with more than 10 standard or custom color palettes
・Compact design as light as 22 g
| Product Information |
| Product Category | Test & Measurements |
| Family | Acoustic and Thermal Imaging > Thermal Cameras |
| Product Part No. | FLUKE-TC01A 25HZ |
| ES Part No. | 2148-0213-9 |
| Manufacturer | FLUKE |
| Package/Case | - |
| Mfr Package | - |
| Packaging | BOX |
| Qty/Packaging | 1 (Pc.) / BOX |
| Mfr_Std_pack | |
| ES_Std_pack | |
| Unit | Pc. |
| Weight (Gram) | 30.00 |
| Warranty (year) | 1 |
| PB-Free | PB-Free |
| RoHS | RoHS |
| Product Specification |
| Temperature Measurement Range(MIN - MAX) | -10°C to 550°C |
| Measurement Accuracy | ±2°C,±2% |
| Series | TC01 |
| Thermal sensitivity(at Target Temperature) | 50mK |
| Display Resolution | 256 x 192 Pixels (IR Resolution) |
| Include Accessories | User Manual |