HWP0210 10-inch welding locking pliers

Brand :
INGCO

Caution

    Product Description

    Carbon SteelSize: 10 inchesNickel-platedWeight: 592 grams

    Model: HWP0210

    Specification

    Material: Cr-V

    Size: 10"

    Max. Opening: 70mm

    Hardness: HRC42-HRC50

    Finish: Nickel plated

    Features:

    • Durable Cr-V construction for enhanced strength
    • Wide max opening for versatility in use
    • Nickel plating for corrosion resistance
    • Suitable for various applications including gripping and turning
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat