Curved jaw locking pliers 10" HCJLW0210

Brand :
INGCO

Caution

    Product Description

    INGCO 10-inch Curved Jaw Locking Pliers, Model HCJLW0210
    Product Details
    • 10-inch
    • Made of carbon steel, HRC38-48, nickel-plated
    • Capable of gripping curved, round, and hexagonal objects
    • Jaws can be adjusted to be wide or narrow as needed
    • Durable and strong

    Carbon steel
    Size: 10"
    Openings range: 0-50mm
    HRC38°-HRC48°
    Nickel plated
    Packed by half double blister
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat