Wire Tying Pliers, 6 inches (160 mm), Model HECP28160

Brand :
INGCO

Caution

    Product Description

    INGCO 6-inch (160mm) Wire Tying Pliers, Model HECP28160
    Product Details
    • Made of CR-V steel
    • Two-tone TPR handle for a comfortable grip
    • Industrial grade, ideal for heavy-duty applications

    Model: HECP28160

    Specification

    Type: End Cutting Pliers

    Size: 6 inches (160 mm)

    Material: Chrome Vanadium (Cr-V)

    Finish: Black finish and polish

    Handle: TPR two-color handle

    Features:

    • Versatile Use: Designed to cut through various materials, including wire, springs, nails, rivets, and bolts.
    • Durable Construction: Made from high-quality Cr-V material for enhanced strength and longevity.
    • Comfortable Grip: TPR two-color handle provides a comfortable and secure grip during use.
    • Industrial Quality: Engineered for reliable performance in demanding applications.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat