Rivet Pliers, 10.5 inches, Model HRS108

Brand :
INGCO

Caution

    Product Description

    INGCO Rivet Pliers, Model HRS108
    Product Details
    • 10.5-inch rivet size
    • For use with 2.4, 3.2, 4.0, and 4.8 mm rivets
    • Can be used with aluminum rivets

    Model: HRS108

    Specifications

    Product Type: Heavy Duty Hand Riveter

    Size: 270 mm (10.5 inches)

    Applicable Rivet Sizes:

    2.4 mm

    3.2 mm

    4.0 mm

    4.8 mm

    Features:

    • Constructed for heavy-duty performance, making it suitable for a variety of riveting applications
    • Ergonomic design for comfortable handling and reduced user fatigue during extended use
    • Versatile tool compatible with multiple rivet sizes, providing flexibility for different projects
    • Ideal for use in automotive, construction, and manufacturing industries.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rivet Pliers, 10.5 inches, Model HRS108 | INGCO | MISUMI Thailand