INGCO 3-piece forceps set HKHLPS2831

Brand :
INGCO

Caution

    Product Description

    INGCO 3-Piece Heavy-Duty, Labor-Saving Pliers Set, Model HKHLPS2831
    Product Details:
    • Long Nose Pliers: 8" (200mm)
    • Cutting Pliers: 7" (180mm)
    • Long Nose Pliers: 6" (160mm)
    • Material: Cr-V Steel
    • Handle: INGCO Style 2-Color TPR
    • Heavy-duty, industrial-grade pliers that save up to 30% more effort than standard pliers.

    Model: HKHLPS2831

    Specifications

    Product Type: Industrial 3Pcs High Leverage Pliers Set

    8" / 200mm High Leverage Combination Pliers

    7" / 180mm High Leverage Diagonal Cutting Pliers

    6" / 160mm High Leverage Long Nose Pliers

    Features:

    • Made of Cr-V with a black finish and polish
    • Designed to save 30% more strength compared to standard pliers
    • TPR two-color handle for enhanced grip and comfort
    • Long arm design for improved leverage and reduced effort during use
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat