Pliers set 3 pieces HKPS28318

Brand :
INGCO

Caution

    Product Description

    Model: HKPS28318

    Specifications

    Product Type: Pliers Set

    Combination Pliers: 8 inches

    Long Nose Pliers: 6 inches

    Diagonal Cutting Pliers: 6 inches

    Material: Cr-V (Chrome Vanadium)

    Finish: Black finish and polish

    Handle: TPR two-color handle for better grip

    Features:

    • Durable construction designed for longevity
    • Versatile tools suitable for various applications
    • Ergonomic handle design for improved comfort and control during use
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat