INGCO 6” Alligator Pliers HCP08168

Brand :
INGCO

Caution

    Product Description

    INGCO 6-inch Alligator Pliers, Model HCP08168
    Product Details
    • 6-inch (160 mm)
    • Anti-rust oil coating for corrosion resistance
    • Two-tone rubber handle, TPR material

    Size:6"/160mm
    Material: #55 Carbon steel
    Surface treatment: Polish and anti-rust oil
    Two color handle
    Packed by sliding card
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat