6" Alligator Pliers HHCP28160

Brand :
INGCO
Caution
Product Description
INGCO HHCP28160 Long Nose Pliers (Effort-Saving Model)
Product Details
• Size: 6 inches (160 mm)
• Made from Cr-V steel
• Heavy-duty, industrial-grade pliers that save up to 30% more effort than standard pliers
• TPR handle
• Fishtail crimping function
• Nail holding function
• Wrench function
• Deburring function
Size: 6"/160mm
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With deburring function
Packed by half double blister
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With deburring function
Packed by half double blister