INGCO 8” Alligator Pliers HCP28208

Brand :
INGCO

Caution

    Product Description

    INGCO 8-inch Needle-Nose Pliers, Model HCP28208
    Product Details
    • 8-inch (200 mm)
    • Made of Chrome Vanadium Steel (CR-V)
    • Two-tone TPR handle
    • Ideal for cutting wire and cables
    • Durable, strong jaws
    • Heavy-duty construction with a comfortable grip and cutting edge
    • Strong, durable, and rust-resistant

    Size:8"/200mm
    Material: Cr-V
    Surface treatment: black finish and polish
    TPR three color handle
    Packed by PP hanger
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat